You are here: Tools > AKD into KAS > Workbench Reference > DIN21.FILTER to DIN32.FILTER

DIN21.FILTER to DIN32.FILTER

General Information

Type

R/W Parameter

Description

Filter mode for digital inputs 21 to 32.

Units

N/A

Range

0 to 3

Default Value

2

Data Type

Integer

Start Version

M_01-03-07-000

Description

This parameter sets the digital input filter configuration for channel x when followed with the values defined below. DINx.FILTER retrieves this information when not followed by data.

Value

Description

DINX.FILTER 0

The drive digital input channel detects all input signals with an input pulse width of ≥ 40 ns (no filtering applied).

DINX.FILTER 1

The drive digital input channel detects all input signals with an input pulse width of ≥ 10.24 µs, ± 0.64 µs (fast filter applied).

DINX.FILTER 2

The drive digital input channel detects all input signals with an input pulse width of ≥ 163 µs, ± 10.24 µs (standard filter applied).

DINX.FILTER 3

The drive digital input channel detects all input signals with an input pulse width of ≥ 2.62 ms, ± 0.16384 ms (slow filter applied).

Related Topics

Digital Inputs and Outputs on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™